Select a different country or region to see content for your location.
United States
04:26:35 GMT+0000 (Coordinated Universal Time)



NJ2218-E-XL-TVP2>A
Cylindrical roller bearing
Cylindrical roller bearing NJ..-E-XL-TVP2, with cage, single row, semi-locating bearing, 2 ribs on outer ring, 1 rib on inner ring, type NJ
Frequently bought together




Main Dimensions & Performance Data
| d | 90 mm | Bore diameter |
| D | 160 mm | Outside diameter |
| B | 40 mm | Width |
| Cr | 285.000 N | Basic dynamic load rating, radial |
| C0r | 315.000 N | Basic static load rating, radial |
| Cur | 56.000 N | Fatigue load limit, radial |
| nG | 6.000 1/min | Limiting speed |
| nϑr | 3.250 1/min | Reference speed |
| ≈m | 3,19 kg | Weight |
Mounting dimensions
| da min | 101 mm | Minimum diameter shaft shoulder |
| da max | 105 mm | Maximum diameter of shaft shoulder |
| Da max | 149 mm | Maximum diameter of housing shoulder |
| dc min | 116 mm | Minimum shaft shoulder |
| ra max | 2 mm | Maximum recess radius |
Dimensions
| rmin | 2 mm | Minimum chamfer dimension |
| r1 min | 2 mm | Minimum chamfer dimension |
| s | 2,5 mm | Axial displacement |
| E | 145 mm | Raceway diameter outer ring |
| F | 107 mm | Raceway diameter inner ring |
| D1 min | 139,7 mm | Minimum rib diameter outer ring |
| d1 | 114,3 mm | Maximum rib diameter inner ring |
Temperature range
| Tmin | -30 °C | Operating temperature min. |
| Tmax | 120 °C | Operating temperature max. |
Additional information
HJ2218-E | L-washer |
Operating conditions for bearing NJ2218-E-XL-TVP2
In work for NJ2218-E-XL-TVP2
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Preset calculation parameters
Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


